-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Everlume Collection 18" Edgelit Surface Mount
Everlume Collection 18" Edgelit Surface Mount
The P810018 Edgelit Flush Mount delivers a solution for both residential and commercial markets. The Edgelit technology provides a bright and evenly illuminated surface in a very slim profile. The integrated LED power supply does not protrude into the junction box, allowing for compatibility to 4" octagonal, 4" round shallow and 4" round PVC junction boxes. This surface mounted luminaire measures 18" in diameter with an overall height of 1".In addition, the P810018 is wet location rated, Title 24 – JA8 – 2016 listed, ENERGY STAR listed and is a cost effective solution for fire rated applications (when installed onto a fire rated junction box). The P810018 luminaire combines modern aesthetic, new technology, performance, cost and safety benefits.
- Simple installation to steel mounting plate
- Light weight polycarbonate luminaire construction
- PMMA diffuser controls glare and provides an evenly illuminated surface
- Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes)
- Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
- Suitable for use in IC or Non-IC applications
- Meets California Title 24 JA8-2016 and is Energy Star listed
- Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.
Product Details
General
Can be mounted up or down | No |
Category General | Flush Mount |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Aluminum/Plastic |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Flush-Mount |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Flush-Mount |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | Integrated |
Spacing | 1.25 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247225934 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Height | 1.125 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.45 lb |
Width | 18 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.195 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 23 W |
Lumens Per Watt | 94 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Part 15 Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P810018-030-30_18.01020_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.