PROG_P350088_015-30ctc_PRODIMAGE
PROG_P350088_015-30ctc_PRODIMAGE
PROG_P350088_015-30chain_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gather_PC_GeneralLit
Discontinued
Clearance

Gather Collection 12-7/8" Semi-Flush/Convertible

$76.70 USD
$173.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350088-015-30

Collection name:

Gather LED

Simplified frame with updated styling and elegant etched glass shades. This semi flush fixture is convertible to a hanging fixture. Perfect for foyers, hall, bedrooms and closets. This fixture is LED for energy savings. It has 1276 lumens (source) with a 3000K color temperature. Complimented by a Polished Chrome finish.

  • Design highlights smart simplicity to complement today's home
  • One light semi flush convertible
  • Polished Chrome metal arms
  • Etched glass shades add distinction
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1276 lumens, 73 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Traditional
  • Transitional
LM-79 Lumens
1143 lm
LM-79 Lumens per Watt
64.9 Lum/Watt
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
Module
Spacing
1.24
Starting Temperature - Minimum
-30 °C
Style
Transitional
Sub Brand
Progress LED
Type
Semi-Flush Convertible
UPC
785247221141
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
12.875 in x 12.875 in x 10.375 in
Height
10.375 in
Length
12.875 in
Length - Installed
50 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.96 lb
Width
12.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
64.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93089784