PROG_P2554_3130K_heroblack_PRODIMAGE
PROG_P2554_3130K_heroblack_PRODIMAGE
play
360 View
play
+21

Gaze Collection 60" LED Three-Blade Ceiling Fan

$406.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2554-3130K

Collection name:

Gaze

Relax under a refreshing breeze created by this stylish, yet efficiently functional, Gaze ceiling fan featuring a cutting-edge LED light source. With a soft, opal white light shade, extending, distressed Ebony blades, and a Black-finish center, this ceiling fan will keep you cool as you unwind in your living room or bedroom at the end of a warm day.

  • Stylish, yet efficiently functional, oversized ceiling fan ideal for keeping you cool as you relax in a great room, living room, bedroom, or bonus room
  • Designed with a simple, Black-finish center from which extends three, 60-in, distressed Ebony or Matte Black reversible plywood blades responsible for creating a refreshing air flow
  • Effortlessly adjust the full range dimming and fan speed settings with the accompanying remote control with its batteries already included, making it ready for immediate use
  • An opal white, shatter-proof shade covers a cutting-edge LED light source that emits soft, gentle light while providing you with energy- and cost-saving benefits
  • The clean, simple design makes the fan a perfect addition to Modern or Urban Traditional settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Measures 60 in X 13-1/8 in ht with 80 in lead wires and includes a 3/4 in X 6 in down rod with the ability to order longer accessory rods separately
  • UL dry location listed and can be used to comply with California Title 20 or to comply with 2016 Title 24 JA8
  • Light kit includes an 18w dimmable, 3000K LED module that offers a 1400 lumens source, 90+ CRI
  • Mounting hardware included
  • Limited lifetime warranty included

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Distressed Ebony
  • Matte Black
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
104
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Bedroom
  • Bonus Room
  • Great Room
  • Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
Modern
Sub Brand
Progress LED
Switch Type
Push button
Type
Propeller
UPC
785247234264
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 13.125 in
Fan - Recommended room size
401
Height
13.125 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
15.65 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
79
EPACTenergy consumption watts
74
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93082652

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS