text.skipToContent text.skipToNavigation

Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light

By Progress Lighting 

Collection Name:  Geodesic LED

Catalog ID: P500320-031-30

By Progress Lighting
$385.00 USD
Collection Name:  Geodesic LED
Catalog ID:  P500320-031-30
Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Large Pendant Hanging Light. The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate. A uniform, continuous disc of light glows through the airy frame.
  • Application: Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Large Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A uniform, continuous disc of light glows through the airy frame.
  • Bulbs: For ideal illumination, a diffused edge-lit LED is included (38w). 3000K. 90CRI. 3373 delivered lumens. Dimmable.
  • Dimensions: Measures 27-1/8-inch diameter by 12-5/16-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Pendant
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution Down
Mount location Cable Suspension
Mounting Type Ceiling Cable
Mounting for outlet box included Swivel Mounting Strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Breakfast Nook
  • Dining Room
Socket Base Type - Main Integrated
Spacing 1.23
Sub Brand Progress LED
Type Standard
UPC 785247243938
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 27.1 in x 27.1 in x 12.3 in
Height 12.3 in
Length 27.1 in
Length - Installed 103.8 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cables
Weight 0.7 lb
Width 27.1 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 38 W
Voltage Rating 120 V

Conductor Related

Wire Length 96 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 24 Yes

Logistics

Pallet Quantity 3

Resource Links

Instruction Sheet Number 93125621

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P500320-031-30_20.00113_testlabreports