text.skipToContent text.skipToNavigation

Helm Collection One-Light 11" LED Flush Mount

By Progress Lighting 

Collection Name:  Helm LED

Catalog ID: P3447-0930K9

By Progress Lighting
$237.27 USD
Collection Name:  Helm LED
Catalog ID:  P3447-0930K9
Helm is a uniquely styled series with design flexibility. This contemporary square fixture has an acrylic diffuser with architectural detail. Can mount to ceiling or wall. One-light 11" LED fixture in Brushed Nickel. 3000K, 90+CRI 1,211 lumens 71.2 lumens/watt per module (source).
  • Helm is a uniquely styled series with design flexibility.
  • This contemporary square fixture has an acrylic diffuser with architectural detail.
  • Can mount to ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main Module
Spacing 1.4
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
  • Craftsman
Sub Brand Progress LED
Type Wall or Ceiling Flush-Mount
UPC 785247188895
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.75 in
Dimensions 11 in x 11 in x 3.75 in
Gross Weight with Packaging 3.75 lb
Height 3.75 in
Height to Center 5.5 in
Length 11 in
Note Weight of fixture exceeds NEC limits No
Weight 2.82 lb
Width 11 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 40.2 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA
Pallet Quantity 42

Resources and Downloads