-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Helm Collection One-Light 11" LED Flush Mount
Item Added to Your Cart!
Helm Collection One-Light 11" LED Flush Mount
Helm Collection One-Light 11" LED Flush Mount
Helm is a uniquely styled series with design flexibility. This contemporary square fixture has an acrylic diffuser with architectural detail. Can mount to ceiling or wall. One-light 11" LED fixture in Antique Bronze.. 3000K, 90+CRI 1,211 lumens 71.2 lumens/watt per module (source).
- Helm is a uniquely styled series with design flexibility.
- This contemporary square fixture has an acrylic diffuser with architectural detail.
- Can mount to ceiling or wall.
- Dimmable to 10% with many ELV dimmers
- 1,211 lumens 71.2 lumens/watt per module (source)
- 3000K color temperature, 90+ CRI.
Product Details
General
Can be mounted up or down | No |
Category General | Close-To-Ceiling |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | 10% |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Wall or Ceiling Flush-Mount |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | Wall or Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | Module |
Spacing | 1.4 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Wall or Ceiling Flush-Mount |
UPC | 785247188901 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 3.75 in |
Gross Weight with Packaging | 3.75 lb |
Height | 3.75 in |
Height to Center | 5.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.82 lb |
Width | 11 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Amperage Rating | 0.142 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Lumens Per Watt | 40.2 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | Meets FCC Title 47, Part 15 Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P3447-2030K9_15.00439_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.
Related Products