PROG_P3449_0930K9_PRODIMAGE
PROG_P3449_0930K9_PRODIMAGE
PROG_P3449_0930K9alt1_PRODIMAGE
PROG_P3449_0930K9alt2_PRODIMAGE
Discontinued
Clearance

Helm Collection Three-Light 18" LED Flush Mount

$259.00 USD
$598.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3449-0930K9

Collection name:

Helm LED

Helm is a uniquely styled series with design flexibility. This contemporary square fixture has an acrylic diffuser with architectural detail. Can mount to ceiling or wall. Three-light 18" LED fixture in Brushed Nickel. 3000K, 90+CRI 1,211 Lumens 71.2 lumens/watt per module (source).

  • Helm is a uniquely styled series with design flexibility.
  • This contemporary square fixture has an acrylic diffuser with architectural detail.
  • Can mount to ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
Light Source
LED
LM-79 Lumens
1995 lm
LM-79 Lumens per Watt
39.4 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main
Module
Spacing
1.3
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
  • Craftsman
Sub Brand
Progress LED
Type
Wall or Ceiling Flush-Mount
UPC
785247188932
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3.75 in
Dimensions
18 in x 18 in x 3.75 in
Gross Weight with Packaging
8.84 lb
Height
3.75 in
Height to Center
9 in
Length
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.27 lb
Width
18 in
Width Diameter Descriptor
sq.

Electrical Ratings

Amperage Rating
0.425 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
39.4 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
93058230