PROG_P700028_028-CS_hero_PRODIMAGE
PROG_P700028_028-CS_hero_PRODIMAGE
PROG_P700024-028-CS_selector_PRODIMAGE
PROG_P700024-028-CS_switch1_PRODIMAGE
PROG_CCT-Graphic_Linear-Undercabinet_CCT

Hide-A-Lite Collection 36" LED 5-CCT Linear Undercabinet Light

$207.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700028-028-CS

Collection name:

Hide-a-lite

Combine elegant design with energy-efficient LED light in the Hide-A-Lite Collection 1-Light 36-Inch Satin White Modern LED Linear Undercabinet Light. The fixture's frame is coated in a crisp satin white finish. An access plate and quick connect wire connectors make installation easy. The fixture is directly wired. Two armored cable fittings are included. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent. An on-off switch on the front allows for easy task light illumination.

  • Application: Combine elegant design with energy-efficient LED light in the Hide-A-Lite Collection 1-Light 36-Inch Satin White Modern LED Linear Undercabinet Light ideal for any bar, closet, garage, kitchen, laundry room, pantry, self-storage, storeroom, utility, or workspace in residential or commercial applications.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: The fixture's frame is coated in a crisp satin white finish
  • an access plate and quick connect wire connectors make installation easy
  • fixture is direct wired
  • two armored cable fittings are included.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent
  • an on-off switch on the front allows for easy task light illumination.
  • Bulbs: For ideal illumination, 1 integrated LED is included (11.5w)
  • 2700K/3000K/3500K/4000K/5000K
  • 90CRI
  • 859 delivered lumens
  • dimmable.
  • Dimensions: Measures 35-1/2-inch length by 3-1/4-inch width by 1-1/8-inch height.
  • Certifications: cCSAus damp location listed, ENERGY STAR qualified, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Connector Type
Knockout
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Undercabinet
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian
Light Distribution
Ambient
LM-79 Lumens
859 lm
LM-79 Lumens per Watt
74 Lum/Watt
Mount location
Undercabinet
Mounting for outlet box included
N/A
Mounting Type
Undercabinet (screws)
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bar
  • Closets
  • Garage
  • Kitchen
  • Laundry
  • Pantry
  • Self-storage
  • Store Rooms
  • Utility
  • Work Areas
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
Type
Light Bar
UPC
785247247905
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
35.5 in x 3.28 in x 1.05 in
Height
1.05 in
Length
35.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.93 lb
Width
3.28 in
Width Diameter Descriptor
Depth

Electrical Ratings

Current Rating
0.12 A
Frequency Rating
60 Hz
Lamp Wattage
11.5 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
6
Pallet Quantity
360

Resources

Instruction Sheet Number
93125576