text.skipToContent text.skipToNavigation

Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"

by Progress Lighting 

Collection Name:  Hide-a-Lite LED Tape

Catalog ID: P700008-000-30

LED Tape provides lighting to enhance aesthetics while also aiding in tasks around the home. Common applications for LED tape include undercabinet lighting in kitchens to add illumination to work surfaces, highlighting back splashes in kitchens and bathrooms, and adding toe kick lighting at the bases of cabinets. LED Tape light offers dramatic and functional light. This 12” tape is 3000K and can be cut every 4 inches.

  • Tape is fully enclosed in silicone
  • Color Temperature 3000K
  • 90 CRI, 50,000 hr life
  • Measures 12 in L x 3/8 in W x 1/8 in ht
  • 300 lumens per foot, consumes 4.2w per foot
  • Field cuttable at every 4" to end of run
  • Damp location listed
  • Undercabinet mount
  • 3M adhesive backing and mounting clips standard
  • Dimmable with a wide variety of incandescent and ELV dimmers
  • Meets California Title 24 JA8-2016
  • Works well with 24v transformer (P700020/P700021/P700023)

$33.11 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main silicone
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 300 lm
Mount location surface
Mounting for outlet box included NA
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Kitchen
Socket Base Type - Main LED
UPC 785247222834
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 12 in x 0.375 in x 0.125 in
Height 0.125 in
Length 12 in
Weight 0.02 lb
Width 0.375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 4.2 W
Lumens Per Watt 71.42857143
Voltage Rating 24 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
TM-21 50,000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads