text.skipToContent text.skipToNavigation

Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 3000K, field cuttable every 4"

by Progress Lighting 

Collection Name:  Hide-a-Lite LED Tape

Catalog ID: P700010-000-30

LED Tape provides lighting to enhance aesthetics while also aiding in tasks around the home. Common applications for LED tape include undercabinet lighting in kitchens to add illumination to work surfaces, highlighting back splashes in kitchens and bathrooms, and adding toe kick lighting at the bases of cabinets. LED Tape light offers dramatic and functional light. The spool has 240" of 3000K tape light that is field cutable every 4" to end of run.

  • Tape is fully enclosed in silicone
  • Color temperature 3000K
  • 90CRI and 50,000 hr life
  • Measures 240 in L X 3/8 W X 1/8 Ht
  • 300 Lumens per foot and consumes 4.2 watts per foot
  • Field tape cuttable at every 4 in to end of run
  • cETLus listed damp location
  • 3M adhesive backing and mounting clips standard
  • Dimmable with a wide variety of incandescent and ELV dimmers
  • Meets California Title 24 JA8-2016
  • Comes with 60 in cord that snaps on to one end of the tape and connects to 24v transformer
  • Works well with 24v transformer (P700020/P700021/P700023)
  • Five year warranty

$623.81 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main silicone
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 6586 lm
Mount location surface
Mounting for outlet box included NA
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Kitchen
Socket Base Type - Main LED
UPC 785247222858
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 240 in x 0.375 in x 0.125 in
Height 0.125 in
Length 240 in
Weight 0.44 lb
Width 0.375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 83.6 W
Lumens Per Watt 78.77990431
Voltage Rating 24 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 2016
TM-21 50,000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads