PROG_P700004_028-30_PRODIMAGE
PROG_P700004_028-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_Undercabinet_COLLECTION_White_GeneralLit
PROG_LED_CRI_ColorTemp_Info-Graphic

Hide-a-Lite V 36" LED Undercabinet

$125.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700004-028-30

Collection name:

Hide-a-Lite V

The HIDE-A-LITE V 35-1/2" linear undercabinet fixture provides the ideal solution for residential and light commercial applications. Extruded aluminum construction featuring a lens design to optimizes light distribution to ensure proper illumination. The HIDE-A-LITE V series utilizes a simple mounting method, and direct wiring, for a hassle free installation. Energy efficient and functional lighting, which can be dimmed down to 10 percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. 9" linear undercabinet fixture.White powder coat finish.

  • 36" linear undercabinet fixture
  • White powder coat finish
  • Extruded aluminum construction
  • Angled lens design to ensure proper illumination
  • Integral ON/OFF switch
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Damp location listed
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Extruded Aluminum
Construction Material -Secondary
Plastic
Construction Material -Secondary part
Construction
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 342 22.4
  • 0-40 563 36.9
  • 0-60 1014 66.4
  • 0-90 1426 93.4
  • 90-120 96 6.3
  • 90-130 100 6.5
  • 90-150 101 6.6
  • 90-180 101 6.6
  • 0-180 1527 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Powder Coat
Fixture Type
Undercabinet
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
1527 lm
LM-79 Lumens per Watt
73 Lum/Watt
Mount location
Undercabinet
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main
LED
Spacing
0.95
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Switch Type
On/Off
UPC
785247220038
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
35.5 in x 3.27 in x 1.16 in
Height
1.16 in
Length
35.5 in
Weight
2.1 lb
Width
3.27 in
Width Diameter Descriptor
W.

Electrical Ratings

Amperage Rating
0.175 A
Frequency Rating
60 Hz
Lamp Wattage
20.8 W
Lumens Per Watt
73 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
4
Pallet Quantity
364

Resources

Instruction Sheet Number
93088964