PROG_P700005_020-30_PRODIMAGE
PROG_P700005_020-30_PRODIMAGE
play
Hide-A-Lite V undercabinet
PROG_P700005_installl_graphic_info
PROG_LED_Puck_w_Cables_info
Discontinued
Clearance

Hide-a-Lite V Collection LED Puck, Antique Bronze Finish

$6.24 USD
$26.62 USD

Brand:

Progress Lighting

Catalog ID:

P700005-020-30

Collection name:

LED Puck

The Hide-a-Lite V LED Puck provides an ideal solution for many applications. The low profile design provides versatility to allow installations inside a cabinet, under a cabinet and above a cabinet to provide up light. The Hide-a-Lite V LED Puck offers a quick and simple mounting installation and SPT-2 wire can be used for direct wiring. Energy Star Listed and meets CA T24 JA8-2016 requirements. The Hide-a-Lite V LED Pucks can be dimmed down to 10percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. Antique Bronze finish.

  • Hide-A-Lite V LED puck low profile design provides versatility to allow installations inside a cabinet, under a cabinet and above a cabinet to provide up light
  • Quick and simple mounting installation
  • Dimmed down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers
  • SPT-2 wire can be used for direct wiring (P860029, P860030)
  • 3000K, 90CRI and 140 lumens (delivered)
  • Energy Star Listed
  • Meets California T24 JA8-2016 requirements
  • Antique Bronze finish

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Plastic Polymer
Construction Material -Secondary part
Construction
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Undercabinet
Glass
White
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
139 lm
LM-79 Lumens per Watt
50 Lum/Watt
Mount location
Undercabinet
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Style
Utilitarian/Commodity
UPC
785247220809
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
3 in x 3 in x 1 in
Height
1 in
Length
3 in
Weight
0.26 lb
Width
3 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
3 W
Lumens Per Watt
50 Lum/Watt
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000

Logistics

Carton Quantity
84
Pallet Quantity
7560

Resources

Instruction Sheet Number
93090118