text.skipToContent text.skipToNavigation

Hide-a-Lite V Collection LED Puck, White Finish

By Progress Lighting 

Collection Name:  Hide-a-Lite V

Catalog ID: P700005-028-30

By Progress Lighting
$6.50 USD $26.62
Collection Name:  Hide-a-Lite V
Catalog ID:  P700005-028-30
The Hide-a-Lite V LED Puck provides an ideal solution for many applications. The low profile design provides versatility to allow installations inside a cabinet, under a cabinet and above a cabinet to provide up light. The Hide-a-Lite V LED Puck offers a quick and simple mounting installation and SPT-2 wire can be used for direct wiring. Energy Star Listed and meets CA T24 JA8-2016 requirements. The Hide-a-Lite V LED Pucks can be dimmed down to 10percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. White finish.
  • Hide-A-Lite V LED puck low profile design provides versatility to allow installations inside a cabinet, under a cabinet and above a cabinet to provide up light
  • Quick and simple mounting installation
  • Dimmed down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers
  • SPT-2 wire can be used for direct wiring (P860029, P860030)
  • 3000K, 90CRI and 160 lumens (delivered)
  • Energy Star Listed
  • Meets California T24 JA8-2016 requirements
  • White finish

Product Variations

PROG_P700005_028-30_PRODIMAGE
P700005-028-30
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Plastic Polymer
Construction Material -Secondary part Construction
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Undercabinet
Glass White
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Mount location Undercabinet
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
UPC 785247220816
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 3 in x 3 in x 1 in
Height 1 in
Length 3 in
Weight 0.26 lb
Width 3 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 3 W
Lumens Per Watt 50 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 84

Resource Links

Instruction Sheet Number 93090118

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hide-A-Lite V undercabinet

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P700005-028-30-18.00108_testlabreports