text.skipToContent text.skipToNavigation

Kylo LED Collection Six-Light Brushed Nickel Modern Style Hanging Pendant Light

By Progress Lighting 

Collection Name:  Kylo LED

Catalog ID: P500322-009-30

By Progress Lighting
$539.00 USD
Collection Name:  Kylo LED
Catalog ID:  P500322-009-30
Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Hanging Pendant Light. Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design. Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
  • Application: Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: Each metal bar is capped with crisp frosted shade for soft tubes of seamless light.
  • Bulbs: For ideal illumination, 6 integrated LED modules are included (23.2w)
  • 3000K
  • 90CRI
  • 1790 delivered lumens.
  • Dimensions: Measures 11-3/4-inch diameter by 13-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fire Resistance No
Fixture Type Pendant
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution Ambient
Mount location Cable Suspension
Mounting Type Ceiling Cable
Mounting for outlet box included Backplate
New Products No
Number of Lamps 6
Number of Lamps Total 6
Operating Temperature 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Great Room
  • Hall & Foyer
  • Stairways
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -25 °C
Sub Brand Progress LED
Type Standard
UPC 785247247622
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 11.75 in x 11.75 in x 13 in
Height 13 in
Length 11.75 in
Length - Installed 132.625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cables
Weight 8.25 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.2 A
Frequency Rating 60 Hz
Lamp Wattage 24 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 42

Resource Links

Instruction Sheet Number 93125584