- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- LED Indoor Louvered Step Light
Item Added to Your Cart!
LED Indoor Louvered Step Light
LED Indoor Louvered Step Light
By Progress Lighting
$29.81 USD
Collection Name:
Indoor Step Light
Catalog ID:
P660003-020-30K
The LED Mini Step Light is ideal for a wide variety of interior applications including residential and commercial. The Step Lights feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost, and safety benefits. Antique Bronze Finish.
- Both vertical and horizontal louver design face plates included
- Heavy Steel construction
- Antique Bronze finish enhances modern interiors
- Horizontal mounting on a single gang recessed wall box (2" min. clearance)
- Delivers 2.8 (horizontal face plate)/4.5 (vertical face plate) lumens of even light.
- 3000K color temperture with 90 CRI
- Damp location Listed.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Step Lighting |
Can be mounted up or down | No |
Category General | Step Lights |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | heavy steel |
Construction Material -Secondary | Plastic Polymer |
Construction Material -Secondary part | Construction |
Controls - Applications |
|
Convertible fixture includes both mounts | Yes |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Step-Light |
Glass | Clear |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Mount location | Wall |
Mounting Type | Recessed |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | LED |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
UPC | 785247215539 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 2.75 in x 2.75 in x 4.5 in |
Height | 4.5 in |
Length | 2.75 in |
Weight | 0.42 lb |
Width | 2.75 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Amperage Rating | 0.026 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 1 W |
Lumens Per Watt | 2.7 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | CSA |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 20 |
Pallet Quantity | 2560 |
Resource Links
Instruction Sheet Number | 93089749 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.