PROG_P660003_031-30Kv_PRODIMAGE
PROG_P660003_031-30Kv_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_P660003_031-30Kh_PRODIMAGE

LED Indoor Louvered Step Light

$29.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P660003-031-30K

Collection name:

Indoor Step Light

The LED Mini Step Light is ideal for a wide variety of interior applications including residential and commercial. The Step Lights feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost, and safety benefits. Black finish.

  • Both vertical and horizontal louver design face plates included
  • Heavy Steel construction
  • Black finish enhances all interiors
  • Horizontal mounting on a single gang recessed wall box (2" min. clearance)
  • Delivers 2.7 (horizontal face plate)/5 (vertical face plate) lumens of even light.
  • 3000K color temperture with 90 CRI
  • Damp location Listed.

Product details

General

Application
Step Lighting
Can be mounted up or down
No
Category General
Step Lights
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
heavy steel
Construction Material -Secondary
Plastic Polymer
Construction Material -Secondary part
Construction
Controls - Applications
  • Horizontal-ZONE LUMENS %FIXT
  • 0-30 0.16 5.7
  • 0-40 0.57 20.4
  • 0-60 1.86 67.1
  • 0-90 2.77 100.0
  • 90-120 0.00 0.0
  • 90-130 0.00 0.0
  • 90-150 0.00 0.0
  • 90-180 0.00 0.0
  • 0-180 2.77 100.0
  • Vertical-ZONE LUMENS %FIXT
  • 0-30 0.3 6.4
  • 0-40 0.6 12.1
  • 0-60 2.8 54.0
  • 0-90 5.1 100.0
  • 90-120 0.0 0.0
  • 90-130 0.0 0.0
  • 90-150 0.0 0.0
  • 90-180 0.0 0.0
  • 0-180 5.1 100.0
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Step-Light
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
2.77 lm
LM-79 Lumens per Watt
2.6 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Recessed
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Stairways
  • Hall & Foyer
  • Home Theater
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247215553
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
2.75 in x 2.75 in x 4.5 in
Height
4.5 in
Length
2.75 in
Weight
0.42 lb
Width
2.75 in
Width Diameter Descriptor
W.

Electrical Ratings

Amperage Rating
0.026 A
Frequency Rating
60 Hz
Lamp Wattage
1 W
Lumens Per Watt
2.7 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
CSA
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
20
Pallet Quantity
2560

Resources

Instruction Sheet Number
93089749