text.skipToContent text.skipToNavigation

LED Step/Wall Light Louvered

by Progress Lighting 

Collection Name:  LED Step Lights

Catalog ID: P6827-2030K

The 5w, 3000K step light/wall lights is a horizontal louvered mount that mounts in a single-gang wall box. 84+ CRI and 120 degree beam spread. Wet location listed so can be used indoor or outdoors. Antique Bronze finish.

  • Antique Bronze finish.
  • Can be used indoor or outdoor
  • 3000K color temperature 84+ CRI
  • 102 lumens (delivered).

$92.40 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Bronze
Color Generic brown
Color Temperature 3000 K
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Lamp Included Yes
Lamp Type LED
Light Source LED
Mount location step/wall
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247191802
Warranty Length 5-year Limited Warranty

Dimensions

Height 3 in
Weight 0.6 lb
Width 4.875 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.04 A
Frequency Rating 60 Hz
Lamp Wattage 4.5 W
Lumens Per Watt 20.4 Lum/Watt
Power Factor Greater than 0.95
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files
PROG_P6827_15.00134 Series_testlabreports