text.skipToContent text.skipToNavigation

LED Step/Wall Light Louvered

By Progress Lighting 

Collection Name:  LED Step Lights

Catalog ID: P6828-0930K

By Progress Lighting
$103.95 USD
Collection Name:  LED Step Lights
Catalog ID:  P6828-0930K
The 5w, 3000K step light/wall lights is a vertical louvered mount that mounts in a single-gang wall box. 84+ CRI and 120 degree beam spread. Wet location listed so can be used indoor or outdoors. Brushed Nickel finish.
  • Brushed Nickel finish.
  • Can be used indoor or outdoor
  • 3000K color temperature 84+ CRI
  • 108 lumens (delivered).
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Nickel
Color Generic Grey
Color Temperature 3000 K
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Step-Light
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Light Source LED
Mount location step/wall
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247190027
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 3 in x 1.375 in x 4.75 in
Height 4.75 in
Length 3 in
Weight 0.6 lb
Width 1.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.04 A
Frequency Rating 60 Hz
Lamp Wattage 4.5 W
Lumens Per Watt 21.6 Lum/Watt
Power Factor Greater than 0.95
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 200

Resource Links

Instruction Sheet Number 93029091

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P6828_15.00135 Series_testlabreports