- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan
Item Added to Your Cart!
Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan
Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan
By Progress Lighting
$574.20 USD
This five-blade 60 inch Antique Bronze with walnut blades Montague ceiling fan features an all weather wet location rating (ABS) to accommodate a variety of interior and exterior locations. The white opal glass shade contains a 17W dimmable, 3000K LED module, offering both form and function with energy- and cost-savings benefits. A remote with batteries is included. The Montague features a dual mount system to offer greater flexibility when installing.
- 60" Montague indoor/outdoor ceiling fan features a spacious design with five ABS blades
- The white opal glass shade contains a 18W dimmable, 3000K LED module, 90+ CRI and 1400 lumens (source) - offering both form and function with energy- and cost-savings benefits
- Montague ceiling fan features Walnut blades with an Antique Bronze finish
- Beautiful and expansive in design, the 60" Montague ceiling fan is ideal for use in large indoor and outdoor spaces
- ABS all weather blades are included for maintenance free operation - inside or out
- A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
- Montague features a dual mount system to offer greater flexibility when installing - the fan can be installed on a flat or sloped ceiling
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- Features an all weather wet location rating to accommodate a variety of interior and exterior locations
- Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
- Add a P2630-30 wall control for added convenience
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 6693 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 89 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 13 ° |
Fan - Blade finish | Walnut |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247221615 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 60 in x 60 in x 17.625 in |
Fan - Recommended room size | 401 |
Height | 17.625 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 34.5 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 89 |
EPACTenergy consumption watts | 75 |
Energy Efficient | No |
Industry Standard(s) | Title 20 |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 46000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93089933 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
360° AR Enabled Model
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.