-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- One-Light 11" LED Flush Mount
Item Added to Your Cart!
One-Light 11" LED Flush Mount
One-Light 11" LED Flush Mount
By Progress Lighting
$115.94 USD
Collection Name:
LED Flush Mount
Catalog ID:
P350053-009-30
One-light 11" LED Flush Mount series featuring an etched glass shade in a Brushed Nickel finish. Fixtures are dimmable to 10 percent with Triac or ELV dimmers.
- Brushed Nickel finish.
- 120V AC replaceable module.
- Dimmable to 10% with Triac or ELV dimmers.
- 3000k color temperature, 90+ CRI
- TM-21 60,000 hour life.
- Meets California Title 24 - JA8 - 2016.
- 1452 lumens 83 lumens/watt (source).
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol | NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase) |
Dimming Range | 10% |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Flush-Mount |
Glass | Etched |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | Flush-Mount |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Spacing | 1.3 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247209637 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Height | 4 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4 lb |
Width | 11 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.142 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Lumens Per Watt | 71.7 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | Meets FCC Title 47, Part 15 Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Pallet Quantity | 96 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Applications Notes
Fan Blade Finish Image(s)
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P350053-009-30_A_16.02109_testlabreports
|
Please wait, preparing to download your file.
Related Products