text.skipToContent text.skipToNavigation

One-Light 13-1/2" LED Flush Mount

By Progress Lighting 

Collection Name:  LED Flush Mount

Catalog ID: P350101-009-30

By Progress Lighting
$139.15 USD
Collection Name:  LED Flush Mount
Catalog ID:  P350101-009-30
The 13-1/2 inch LED Flush mount offers traditional form factor for ambient illumination. The etched glass dominates the design with its distinctive and sculptural bowl. The elegant glass is paired with a metallic frame in a Brushed Nickel finish.
  • LED Flush mount offers traditional form factor for ambient illumination
  • The etched glass dominates the design with its distinctive and sculptural bowl
  • Popular Brushed Nickel finish
  • The elegant glass is paired with a metallic frame
  • A natural choice for closets, hallways and smaller areas within the home
  • Features 25-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1770 lumens, 70 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product Variations

PROG_P350101_009-30_PRODIMAGE
P350101-009-30
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main Module
Spacing 1.23
Starting Temperature - Minimum -30 °C
Style Transitional
Sub Brand Progress LED
Type Flush-Mount
UPC 785247218738
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 13.5 in x 13.5 in x 4.5 in
Height 4.5 in
Length 13.5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.8 lb
Width 13.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.208 A
Frequency Rating 60 Hz
Lamp Wattage 25 W
Lumens Per Watt 56.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 48

Resource Links

Instruction Sheet Number 93048536

Resources and Downloads