-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- One-Light 15" LED Flush Mount
Item Added to Your Cart!
One-Light 15" LED Flush Mount
One-Light 15" LED Flush Mount
LED 15in. flush mount with white acrylic diffuser mounts to a Brushed Nickel ceiling pan. Ideal for ceiling or wall mount applications and suitable to add ambient illumination for Modern or Traditional interior spaces.
- The classic ceiling fixture: A perfect dome with metallic rim
- They are good choices to brighten an entire room – ideal for ambient or general illumination
- The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Transitional
- Brushed Nickel finish
- Measures 15in diameter x 5-1/4in ht.
- Contains one 26W LED Module 1,382 lumens - 54 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
- CSA Safety listed for use in damp locations
- Compatible with many ELV dimmers
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Product Details
General
Can be mounted up or down | No |
Category General | Flush Mount |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Flush-Mount |
Glass | Etched |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Mount location | Flush-Mount |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | Module |
Socket Type | integrated |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247226436 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Height | 5.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.17 lb |
Width | 15.25 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 26 W |
Lumens Per Watt | 54 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products