PROG_P350131_020-30_PRODIMAGE
PROG_P350131_020-30_PRODIMAGE
PROG_P350131_020-30lit_PRODIMAGE
PROG_P350131_020-30_glass_PRODIMAGE
+2
PROG_P350131_020-30_straightlit_PRODIMAGE
Discontinued
Clearance

One-Light 15" LED Flush Mount

$98.80 USD
$223.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350131-020-30

Collection name:

LED Flush Mount

LED 15in. flush mount with white acrylic diffuser mounts to an Antique Bronze ceiling pan. Ideal for ceiling or wall mount applications and suitable to add ambient illumination for Modern or Traditional interior spaces.

  • The classic ceiling fixture: A perfect dome with metallic rim
  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Transitional
  • Antique Bronze finish
  • Measures 15in diameter x 5-1/4in ht.
  • Contains one 26W LED Module 1,382 lumens - 54 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Flush Mount
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
1382 lm
LM-79 Lumens per Watt
54 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • New Traditional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247226429
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
15.25 in x 15.25 in x 5.25 in
Height
5.25 in
Length
15.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.17 lb
Width
15.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
26 W
Lumens Per Watt
54 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93099683