text.skipToContent text.skipToNavigation

Quadrant LED Collection Four-Light Matte Black Modern Style Flush Mount Ceiling or Wall Light

By Progress Lighting 

Collection Name:  Quadrant LED

Catalog ID: P350209-031-30

By Progress Lighting
$319.00 USD
Collection Name:  Quadrant LED
Catalog ID:  P350209-031-30
Define space with a minimalist approach with the Quadrant LED Collection 4-Light Matte Black Frosted Glass Modern Flush Mount Ceiling Light. Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space. Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.
  • Application: Define space with a minimalist approach with the Quadrant LED Collection 4-Light Matte Black Frosted Glass Modern Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.
  • Bulbs: For ideal illumination, 4 integrated LED modules are included (24w). 3000K. 90CRI. 1261 delivered lumens. Dimmable.
  • Dimensions: Measures 20-inch diameter by 4-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Flush-Mount
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Contemporary
  • Modern Mountain
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included Backplate
Number of Lamps 4
Number of Lamps Total 4
Operating Temperature 30 °C
Post top fits standard No
Power Source Required? Yes
Room Type
  • Dining Room
  • Bedroom
  • Home Theater
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -25 °C
Type Flush-Mount
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 20.0625 in x 20.0625 in x 4 in
Note Weight of fixture exceeds NEC limits No
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.21 A
Frequency Rating 60 Hz
Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 4

Resource Links

Instruction Sheet Number 93130287

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P350209-031-30_20.00776_testlabreports