PROG_P350209_031-30_hero_PRODIMAGE
PROG_P350209_031-30_hero_PRODIMAGE
play
360 View
PROG_PL_1596_Dimming_info-Graphic
+4
PROG_PL_1595_10.28.20_JAN_2021_Part2_QuadrantLED_MB_GeneralLit

Quadrant LED Collection Four-Light Matte Black Modern Style Flush Mount Ceiling or Wall Light

$341.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350209-031-30

Collection name:

Quadrant LED

Define space with a minimalist approach with the Quadrant LED Collection 4-Light Matte Black Frosted Glass Modern Flush Mount Ceiling Light. Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space. Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.

  • Application: Define space with a minimalist approach with the Quadrant LED Collection 4-Light Matte Black Frosted Glass Modern Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.
  • Bulbs: For ideal illumination, 4 integrated LED modules are included (24w). 3000K. 90CRI. 1261 delivered lumens. Dimmable.
  • Dimensions: Measures 20-inch diameter by 4-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Modern Mountain
Light Distribution
Ambient
LM-79 Lumens
1261 lm
LM-79 Lumens per Watt
53 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Backplate
Mounting Type
Ceiling
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Operating Temperature
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Bedroom
  • Home Theater
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247247738
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
20.0625 in x 20.0625 in x 4 in
Height
4 in
Length
20.0625 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.03 lb
Width
20.0625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.21 A
Frequency Rating
60 Hz
Lamp Wattage
25 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93130287