PROG_P500373_31M-30_hero_PRODIMAGE
PROG_P500373_31M-30_hero_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Cord_Included_120in_info-graphic
+3
PROG_Integrated_LED_info-Graphic

Radian LED Collection Modern Matte Black Metal Pendant

$306.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500373-31M-30

Collection name:

Radian LED

Give any room an industrial vibe with Radian LED pendant. A domed metal shade is supported by a contrasting cap and is finished inside with a reflective coating that casts a warm glow of light from 1 integrated 30W LED module, 90 CRI, 3000K. The pendant's sleek design is ideal for any kitchen, breakfast nook or bar area in modern, contemporary, and mid-century modern style settings.

  • Give interiors an industrial vibe with Radian LED pendant, ideal for kitchens, breakfast nooks and bar areas
  • Add a boost of style to any modern, contemporary, and mid-century modern style settings
  • Dome shaped pendant is coated in a crisp matte black finish on the outside accented by satin gold finish inside.
  • Integrated LED light sources reflect light from the dome shade's beautifully finished interior
  • For ideal illumination, 1 integrated LED module are included (30-Watt), 1546 lumens, 3000K, 90CRI, dimmable
  • Contrasting two-toned finish makes a statement in modern settings
  • Measures 16 in. Dia x 14 in. H
  • Certifications: cETLus damp location listed, meets California title 24 JA8-2019
  • Includes installation instructions and mounting hardware
  • Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Pendant
Glass
Matte Black
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Modern Farmhouse
Light Distribution
Down
LM-79 Lumens
1546 lm
LM-79 Lumens per Watt
51 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Cord
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bar
Size Type
Large
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247262236
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 14 in
Height
14 in
Length
16 in
Length - Installed
133 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
6.16 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.22 A
Frequency Rating
60 Hz
Lamp Wattage
30 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93157105

Resources and downloads