PROG_P2576_2030K_PRODIMAGE
PROG_P2576_2030K_PRODIMAGE
play
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Smyrna Collection Indoor/Outdoor 52" Five Blade Ceiling Fan

$455.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2576-2030K

Collection name:

Smyrna

This 52 inch Smyrna ceiling fan features an Antique Bronze finish with walnut blades. The LED light source offers both form and function with energy- and cost-savings benefits. The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module. A wall switch is included. The five-blade fan features a dual mount system and has an all weather wet location rating (ABS) to accommodate a variety of settings inside and outside of the home. Smyrna is available in two finish options: Antique Bronze and Forged Black.

  • 52" Smyrna ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Walnut blades and an Antique Bronze finish
  • A wall switch is included
  • The five-blade Smyrna fan features a dual mount system and has an all weather wet location rating (ABS blades) to accommodate a variety of settings inside and outside of the home
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Traditional exteriors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Wet location listed.
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4585 cfm, Energy consumption- 58 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Hammered
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • New Traditional
  • Traditional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
Wall Control
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
New Traditional
Sub Brand
Progress LED
Switch Type
Slide
Type
Standard
UPC
785247222148
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 19.5 in
Fan - Recommended room size
400
Height
19.5 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.94 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
79
EPACTenergy consumption watts
58
Industry Standard(s)
Title 20
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93089913

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Fan Blade Finish Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS