text.skipToContent text.skipToNavigation

Spoke LED Collection Brushed Nickel Modern Style Hanging Pendant Light

By Progress Lighting 

Collection Name:  Spoke LED

Catalog ID: P500318-009-30

By Progress Lighting
$253.00 USD
Collection Name:  Spoke LED
Catalog ID:  P500318-009-30
Modern minimalism meets the future of industrial style in the Spoke LED Collection Brushed Nickel LED Modern Hanging Pendant Light.Sleek rods coated in a beautiful brushed nickel finish anchor the luminous circles for a retro yet contemporary vibe. A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.
  • Application: Modern minimalism meets the future of industrial style in the Spoke LED Collection Brushed Nickel LED Modern Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek rods coated in a beautiful brushed nickel finish anchor the luminous circles for a retro yet contemporary vibe.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.
  • Bulbs: For ideal illumination, 1 integrated LED is included (20w). 3000K. 90CRI. 1762 delivered lumens. Dimmable.
  • Dimensions: Measures 17-3/4-inch diameter by 6-1/2-inch height.
  • Certifications: cCSAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fire Resistance No
Fixture Type Pendant
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution Up/Down
Mount location Ceiling Cord
Mounting Type Ceiling Cord
Mounting for outlet box included Swivel Mounting Strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Breakfast Nook
  • Dining Room
Socket Base Type - Main Integrated
Sub Brand Progress LED
Type Standard
UPC 785247244003
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 17.72 in x 17.72 in x 6.5 in
Height 6.5 in
Length 17.72 in
Length - Installed 122.36 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 0.83 lb
Width 17.72 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 20 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 24 Yes

Logistics

Pallet Quantity 32

Resource Links

Instruction Sheet Number 93125615