text.skipToContent text.skipToNavigation

Transit Collection Three-Light 18" LED Flush Mount

by Progress Lighting 

Collection Name:  Transit LED

Catalog ID: P3432-2030K9

Transit is a uniquely styled series with clean design flexibility. This three-light LED close to ceiling featuring a white acrylic diffuser and Antique Bronze finish can mount to either ceiling or wall.

  • Antique Bronze finish.
  • White acrylic diffuser.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$45.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main Module
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247188888
Warranty Length 5 year warranty

Dimensions

Depth 3.75 in
Gross Weight with Packaging 8.84 lb
Height 3.75 in
Height to Center 9 in
Note Weight of fixture exceeds NEC limits No
Weight 7.27 lb
Width 18 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.425 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 36.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P3432-2030K9_15.00601_testlabreports
IES file
Test Report