- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Vox Collection 52" Five Blade Ceiling Fan
Item Added to Your Cart!
Vox Collection 52" Five Blade Ceiling Fan
Vox Collection 52" Five Blade Ceiling Fan
By Progress Lighting
$409.75 USD
Five-blade 52 inch Vox Hugger ceiling fan features medium cherry blades and a Brushed Nickel finish. The LED light source offers both form and function with energy- and cost-savings benefits. A shatterproof, white opal shade contains a 17W dimmable, 3000K LED module. A remote control with batteries is included. The fan mounts close to the ceiling.
- 52" Vox hugger ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
- A shatterproof, white opal shade contains a 17W dimmable, 3000K LED module with 90CRI and 1400 lumens (source)
- Indoor celling fan ideal for rooms with low ceiling heights
- Features Medium Cherry blades and a Brushed Nickel finish
- Vox hugger fan mounts close to the ceiling only
- A full function hand held remote control with fan speed control, including reverse, and full range light dimming is included and comes with a convenient wall bracket for storage
- Features modern styling for contemporary living spaces
- Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
- Remote control may be replaced by a P2631-30 wall control
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- UL Dry location listed and rated for indoor use
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 4276 cfm, Energy consumption- 62 watts (excluding lights), Airflow efficiency- 68 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish | Medium Cherry |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Remote Control Reverse |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Glass | Etched Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Flush-Mount |
UPC | 785247222230 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 11.625 in |
Fan - Recommended room size | 400 |
Height | 11.625 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 24.26 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 68 |
EPACTenergy consumption watts | 62 |
Energy Efficient | No |
Industry Standard(s) | Title 20 |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 25 |
Resource Links
Instruction Sheet Number | 93089919 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.