- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Whirl Collection 60" Five Blade Ceiling Fan
Item Added to Your Cart!
Whirl Collection 60" Five Blade Ceiling Fan
Whirl Collection 60" Five Blade Ceiling Fan
By Progress Lighting
$507.21 USD
Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60 inch Whirl fan. The stylish design comes in Antique Bronze with walnut blades. The five-blade fan features an all weather damp location rating (ABS) to accommodate a variety of settings throughout the home. White opal glass shade with a 17W LED light source offers a warm 3000K-color temperature, energy savings and maintenance benefits for the home. Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.
- 60" Whirl ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
- Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60" Whirl fan
- Features white opal glass shade, Walnut blades and an Antique Bronze finish
- The five-blade fan features an all weather damp location rating (ABS blades) to accommodate a variety of settings throughout the home
- White opal glass shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens (source)
- Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.
- Features modern styling for contemporary living spaces
- Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
- Add a P2630-30 wall control or P2662-01 remote control for added convenience
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- UL damp location listed
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 6549 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 94 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish | Walnut |
Fan - Dual mount | No |
Fan - Fob finsh | Walnut |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | No |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Sub Brand | Progress LED |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247221677 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 60 in x 60 in x 15.875 in |
Fan - Recommended room size | 401 |
Height | 15.875 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 25.3 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 94 |
EPACTenergy consumption watts | 70 |
Energy Efficient | No |
Industry Standard(s) | Title 20 |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 46000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 35 |
Resource Links
Instruction Sheet Number | 93089929 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Progress Lighting - Whirl Fan
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.