text.skipToContent text.skipToNavigation

4' Fluorescent Bi-Level Stairwell 120-277v

by Progress Lighting 

Catalog ID: PCISW-32T8-4

The PCISW series offers an energy saving LED stairwell light with integrated occupancy control. The bi-level light control offers safety and security, while the white aluminum body allows for greater heat dissipation. The PCISW is ideal for stairwells, parking structures, restrooms and areas where maximum light levels are not needed when area is unoccupied.

  • Energy saving luminaire with integrated occupancy controls
  • Bi-level light control offers safety and security
  • White aluminum body allows for greater heat dissipation
  • Occupancy sensor has a 360 degree coverage area at a height of 10 ft. and a 2:1 radius to height ratio coverage pattern
  • Tool-less access to ballast for ease of maintenance
  • Standard class "P", thermally protected, sound rated A, auto-resetting HPF ballast
  • Fail safe operation swithces light level to 100% if sensor is damaged

$416.55 USD

Available to purchase from

$416.55 USD

Product Details

General

Color White
Color Generic white
Color Temperature 3500 K
Finish Name White
Lamp Included No
Lamp Type F32T8
Lumens 4669 lm
Mount location surface
Mounting Type Surface
Mounting for outlet box included No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
UPC 785247198948
Warranty Length 1 year warranty

Dimensions

Depth 6 in
Dimensions 54 in x 6 in x 4 in
Height 4 in
Length 54 in
Weight 9 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 64 W
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads