text.skipToContent text.skipToNavigation

4' LED Bi-Level Stairwell 120-277v

by Progress Lighting 

Collection Name:  Strips

Catalog ID: PCISW-LED-4-35K

The PCISW series offers an energy saving LED stairwell light with integrated occupancy control. The fixture's white aluminum body allows for greater heat dissipation, while long-life 50,000 hour LEDs at L70 are used for reduced maintenance. Occupancy controlled dimming of the LEDs increases energy savings while maintaining base light levels in stairwells at all times. The PCISW is ideal for stairwells, parking structures, restrooms and areas where maximum light levels are not needed when area is unoccupied.

  • Energy saving luminaire with integrated occupancy controls
  • Long-life 50,000 hour LEDs at L70 for reduced maintenance
  • Occupancy controlled dimming of the LEDs increases energy savings while maintaining base light levels in stairwells at all times
  • white aluminum body provides excellent heat dissipation
  • Tool-less access to electrical components for ease of maintenance
  • Fail safe operation switches light level to 100% if sensor is damaged
  • Occupancy sensor has a 360 degree coverage area at a height of 10 ft. and a 2:1 radius to height ratio coverage pattern
  • Step dimming driver

$413.95 USD

Available to purchase from

$413.95 USD

Product Details

General

Can be mounted up or down No
Category General Linear
Color White
Color Generic white
Color Temperature 3500 K
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dimming Protocol Step dimming
Finish Name White
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 5000 lm
Mount location surface
Mounting Type Surface
Number of Lamps 1
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
Room Type Stairways
Socket Base Type - Main LED
UPC 785247198931
Warranty Length 5 year warranty (Terms and Conditions apply)

Dimensions

Depth 6 in
Dimensions 54 in x 6 in x 4 in
Height 4 in
Length 54 in
Weight 10 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 52 W
Lumens Per Watt 93 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/UL2108/CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads