text.skipToContent text.skipToNavigation

45-1/4" Two-Light T-5 Linear Bath & Vanity Fluorescent

by Progress Lighting 

Collection Name:  Linear Fluorescent

Catalog ID: P7237-09

Two-light linear fluorescent with white acrylic diffuser and stylish Brushed Nickel ends.120 volt NPF electronic ballast. Bi-pin twist in sockets. Can be mounted horizontal or vertical.

  • Brushed Nickel ends.
  • Two-light linear fluorescent with white acrylic diffuser.
  • Can be mounted horizontal or vertical.

$422.07 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Glass White
Lamp Included No
Lamp Type F21T5
Lamp Type Actual T5
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location wall horizontal or vertical
Mounting Type wall horizontal or vertical
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Laundry
Socket Base Type - Main G5 Miniature Bi-Pin
Style
  • Modern
  • Transitional
UPC 785247170951
Warranty Length 1 year warranty

Dimensions

Depth 3.875 in
Gross Weight with Packaging 9 lb
Height 4.375 in
Note Weight of fixture exceeds NEC limits No
Weight 9 lb
Width 45.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 21 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads