text.skipToContent text.skipToNavigation

48" Linear Fluorescent Linear Flush Mount

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7258-174EB

Bathe your space in light with this contemporary three-light fixture. With a clean, modular design and thin metal end caps, this fixture makes great use of simple elements, combining them into a piece of great visual impact. Linear Fluorescent with acrylic shade and metal end caps. 120V NPF electronic ballast.

  • Urban Bronze finish.
  • White acrylic diffuser.
  • Requires three (3) 32-watt bulbs (not included).
  • UL Listed.

$355.52 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Urban Bronze
Finish Type plated
Glass White
Lamp Included No
Lamp Type F32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247138401
Warranty Length 1 year warranty

Dimensions

Dimensions 48.3125 in x 11.75 in x 4.5 in
Gross Weight with Packaging 18.4 lb
Height 4.5 in
Length 48.3125 in
Note Weight of fixture exceeds NEC limits No
Weight 18.4 lb
Width 11.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads