text.skipToContent text.skipToNavigation

50" T-8 Two-Light Linear Fluorescent

by Progress Lighting 

Collection Name:  Linear Fluorescent

Catalog ID: P7189-30STR

Slim line wrap with white acrylic diffuser and white plastic end caps. Lens snaps in place. Very shallow profile (2-1/2"). 120V NPF electronic ballast. Ceiling or wall mounted, individual or continuous run.

  • Slim line wrap
  • Extruded frosted acrylic lens that snaps in place
  • Very shallow profile (2-1/2").
  • White plastic ends
  • White steel chassis
  • Removable cover for in line wiring
  • Sockets metal backed
  • Utilizes T8 lamps for electronic ballast
  • Ceiling mounted, individual or continuous run
  • Covers any outlet box
  • Bi-pin twist in lampholders
  • 120V NPF electronic ballast.

$129.58 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating baked enamel
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type baked enamel
Glass Extruded frosted
Lamp Included No
Lamp Type F32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location wall or ceiling
Mounting Type ceiling
Mounting for outlet box included housing
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Utility
  • Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style
  • Modern
  • Transitional
UPC 785247118236
Warranty Length 1 year warranty

Dimensions

Dimensions 50.625 in x 6.25 in x 2.5 in
Gross Weight with Packaging 8 lb
Height 2.5 in
Length 50.625 in
Note Weight of fixture exceeds NEC limits No
Weight 8 lb
Width 6.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads