text.skipToContent text.skipToNavigation

Four-Light 4' Modular Fluorescent

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7196-30EB

Wrap around with clear extruded acrylic diffuser. Squared white end caps. Surface mounted white chassis regressed within trim and electronic 120V HPF ballast.

  • Clear extruded prismatic acrylic wrap around lens.
  • Baked enamel White finish
  • Steel construction
  • Lift and shift removal of lens for relamping and servicing
  • Regressed reveal gives floating effect
  • Squared white metal end caps
  • Sockets metal backed
  • Easily removable cover for ballast access
  • Can be mounted individually, in a continuous run or ceiling mounted
  • Chassis covers a standard 4” hexagonal recessed outlet box
  • Bi-pin twist in base lamp holders
  • 120V NPF electronic ballast
  • Meets California Title 24

$180.62 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating baked enamel
Color White
Color Generic white
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type baked enamel
Glass Clear extruded prismatic
Lamp Included No
Lamp Type F32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Laundry
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247719648
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 47.875 in x 14.625 in x 3 in
Gross Weight with Packaging 19.8 lb
Height 3 in
Length 47.875 in
Note Weight of fixture exceeds NEC limits No
Weight 19.8 lb
Width 14.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads