text.skipToContent text.skipToNavigation

Two-Light 27" Square Fluorescent Cloud

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7285-60EB

Contoured, shallow white acrylic clouds diffuser suspended from white chassis. Lift and shift removal for easy relamping. 120V NPF electronic ballast. Tow-light fixture takes FB32T8 lamps.

  • Contoured, shallow white acrylic clouds.
  • Diffuser suspended from white Chassis.
  • Utilizes T8 lamps for electronic ballast.
  • Lift and shift removal for easy relamping.

$270.27 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type FB32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Laundry
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style
  • Modern
  • Transitional
UPC 785247152452
Warranty Length 1 year warranty

Dimensions

Dimensions 27.375 in x 27.25 in x 5.0625 in
Gross Weight with Packaging 21 lb
Height 5.0625 in
Length 27.375 in
Note Weight of fixture exceeds NEC limits No
Weight 21 lb
Width 27.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads