text.skipToContent text.skipToNavigation

6" Recessed Slope Ceiling Remodel Non-IC Housing

By Progress Lighting 

Collection Name:  6" Slope Recessed Housing

Catalog ID: P806A-R-MD-AT

By Progress Lighting
$47.30 USD
Collection Name:  6" Slope Recessed Housing
Catalog ID:  P806A-R-MD-AT
This 6 in. Sloped Ceiling Recessed Housing is specially designed to be installed from below the ceiling in home remodel applications, ideal for those with limited or no access to above the ceiling. It is ideal for non-IC remodel applications. Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency. The housing is constructed from die-formed corrosion resistant galvanized steel. An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings. The socket position can be adjusted to accommodate ceiling pitches from 2/12 to 7/12 pitch. It features a universal J-box with snap-out sides. Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in. It is UL and CUL listed for damp locations and is thermally protected against improper use of lamps.
  • The housing is constructed from die-formed corrosion resistant galvanized steel
  • Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency
  • An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings
  • The socket position can be adjusted to accommodate ceiling pitches from 2/12 to 7/12 pitch
  • Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in
  • Measures 6.6 in. L x 13.1 in. W x 8.2 in. H
  • Housing is provided with a medium base socket for a variety of bulbs - which are based on the trim used.
  • Housing features a universal J-box with snap-out sides
  • cULus damp location rating makes this trim ideal for use in a variety of room settings and is thermally protected against improper use of lamps
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 7 in
Can be mounted up or down No
Color Unfinished
Color Generic Unfinished
Construction Material - Main Steel
Construction Material -Secondary Steel
Construction Material -Secondary part Construction
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Fire Resistance No
Lamp Included No
Lamp Shape BR30
Lamp Type BR-30
Lamp Type Basic Incandescent
Lifestyle
  • Utilitarian
  • Traditional
  • Modern
  • Transitional
Light Distribution Down
Mount location ceiling joists, or in suspended ceilings
Mounting Type Recessed
Mounting for outlet box included N/A
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247229208
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.6 in x 13.1 in x 8.2 in
Height 8.2 in
Length 6.6 in
Note Weight of fixture exceeds NEC limits No
Weight 1.54 lb
Width 13.1 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Resource Links

Instruction Sheet Number 93158495

Resources and Downloads