PROG_P806000-028_hero_PRODIMAGE
PROG_P806000-028_hero_PRODIMAGE
PROG_P806000-028-017_Bottom_PRODIMAGE
PROG_P806000-028_detail-montage
+1
PROG_P806000-028-013_Alt_Final_PRODIMAGE

6" Satin White Recessed Step Baffle Trim for 6" Housing (P806N series)

$22.55 USD

Brand:

Progress Lighting

Catalog ID:

P806000-028

Collection name:

6" Recessed Trim

The 6 in. Step Baffle Trim finished in Satin White offers one of the most popular recessed downlighting solutions. The single-piece aluminum construction eliminates light leaks around the flange and allows it to cover irregular ceiling openings. The surface baffles on the reflector offer a classic look and break-up the lamp reflection producing a more comfortable light. The socket mounts to the trim for optimum performance and consistent lamp position. The integrated torsion springs force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak. UL-CUL damp location rating makes this trim ideal for use in a variety of room settings in conjunction with 6 in. new construction or remodel recessed housing.

  • Durable, single-piece aluminum construction
  • Trim features a steel flange that eliminates light leaks around the flange and allows it to cover irregular ceiling openings.
  • The integrated friction springs force the trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak.
  • A smooth satin white finish and 6 in. aperture design makes this trim ideal for various downlighting solutions
  • Step surface baffle design break-ups the lamp reflection producing a more comfortable light
  • Measures 7.28125 in. D x 4.875 in. H
  • Uses 1 PAR38 light source (sold separately) 90-watt maximum
  • Use in conjunction with 6 in. new construction or remodel recessed housing
  • cULus damp location rating makes this trim ideal for use in a variety of room settings where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture
5.96 in
Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Construction Material -Secondary
Steel
Construction Material -Secondary part
trim
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Satin White
Finish Type
Powder Coat
Fire Resistance
No
Lamp Included
No
Lamp Shape
PAR38
Lamp Type
PAR38
Lamp Type Basic
Incandescent
Lifestyle
  • Utilitarian
  • Traditional
  • Modern
  • Transitional
Light Distribution
Down
Mount location
ceiling in recessed housing
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility
Socket Base Type - Main
E26
UPC
785247251711
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.28125 in x 7.28125 in x 4.875 in
Height
4.875 in
Length
7.28125 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.25 lb
Width
7.28125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
90 W
Voltage Rating
120 VAC

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
18

Resources

Instruction Sheet Number
93158474

Resources and downloads