text.skipToContent text.skipToNavigation

AirPro Collection 12 In. Ceiling Fan Downrod in Painted Nickel

by Progress Lighting 

Collection Name:  AirPro Fan Downrod

Catalog ID: P2603-152

This ceiling fan rod is for use with any Progress Lighting ceiling fan. By using a ceiling fan down rod you can position your ceiling fan at the optimal height for air circulation. This accessory also provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended down rod lengths based on your ceiling height.

  • Features pre-drilled holes for proper electrical grounding.
  • The accessory is made of a sturdy steel construction.
  • The down rod is coated in a sleek brushed nickel finish.
  • Ideal for installation on high cathedral ceilings, in great rooms, or in bedrooms.
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation.
  • Measures 3/4-inch width by 12-inch height.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height.
  • Use with any Progress Lighting ceiling fan.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$23.98 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Fans
Color Gray
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Fan - Dual mount No
Finish Name Painted Nickel
Finish Type Painted
Lamp Included No
Lamp Type Basic accessories
Mount location Ceiling
New Products Yes
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type na
UPC 785247240500
Warranty Length 1-year Limited Warranty

Dimensions

Height 12 in
Note Weight of fixture exceeds NEC limits No
Weight 3.86 lb
Width 0.75 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number NA

Resources/Downloads