PROG_P350225-31M_hero_PRODIMAGE
PROG_P350225-31M_hero_PRODIMAGE
PROG_P350225-31M_detail-montage
PROG_PL_1596_E26_T10-clear_Dimmable_Lamp_Graphic
+1
PROG_Astra_MB_Collection_GeneralLit

Astra Collection Three-Light 18" Matte Black Modern Semi-Flush Mount Light

$143.00 USD

Brand:

Progress Lighting

Catalog ID:

P350225-31M

Collection name:

Astra

The Astra semi-flush mount light features a space-age-inspired design perfect for modern and mid-century décor. A trio of spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design. A matte black finish adds a touch of sophistication. Decorative bulbs (sold separately) adorn the ends of each perpendicular arm. The generous scale is ideal for bringing illumination to bedrooms, hallways and family rooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The generous scale and close-to-ceiling design is ideal for bringing illumination to bedrooms, hallways and family rooms
  • The fixture's space-age-inspired design makes it a centerpiece of modern, contemporary and mid-century décor.
  • A crisp matte black adds a touch of sophistication to the ceiling light's frame
  • A trio of spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design
  • Measure 18-in. D x 5.12-in. H (note: dimensions are without light bulbs)
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the look of the spoked arms
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Semi-Flush
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Contemporary
  • Modern Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Home Theater
  • Living Room
  • Kitchen
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247265213
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 5.12 in
Height
5.12 in
Length
18 in
Weight
2.7645 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160066

Resources and downloads