text.skipToContent text.skipToNavigation

Austelle Collection One-Light Galvanized Mini-Pendant

by Progress Lighting 

Collection Name:  Austelle

Catalog ID: P500228-141

Your home will exude comfort and sophistication with the graceful Austelle Collection One-Light Galvanized Mini-Pendant. A breathtaking mesh shade accented by a gorgeous galvanized finish takes center stage in this design. Decorative wooden beads string down from the center column to add a pinch of chic flair as a single light socket hangs from within the shade's graceful embrace.

  • Breathtaking mesh shade takes center stage in this light fixture's perfect demeanor of rustic elegance.
  • Decorative wooden beads string down from the center column to add a pinch of chic flair.
  • Single light socket coated in a gorgeous galvanized finish hangs from within the shade's graceful embrace.
  • Ideal for any foyer, dining room, or kitchen.
  • A graceful choice for bohemian, coastal, modern, or transitional interiors.
  • Measures 8-1/2-inch width by 15.62-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$231.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247241750
Warranty Length 1-year Limited Warranty

Dimensions

Height 15.62 in
Length - Installed 90.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.06 lb
Width 8.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads