text.skipToContent text.skipToNavigation

Austelle Collection Two-Light Antique Bronze 14" Flush Mount

by Progress Lighting 

Collection Name:  Austelle

Catalog ID: P350154-020

Your home will exude comfort and sophistication with the graceful Austelle Collection’s Two-Light Antique Bronze Flush Mount. A breathtaking mesh shade takes center stage as juxtaposed antique bronze light sockets peek from within the shade’s embrace. Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs to enhance the light fixture’s antique demeanor.

  • Breathtaking mesh shade takes center stage enhancing the light fixture’s rustic demeanor.
  • Juxtaposed antique bronze light sockets peek from within the shade’s embrace.
  • Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs for an antique glow.
  • Ideal for any foyer, dining room, hallway, or kitchen.
  • A graceful choice for bohemian, coastal, modern, or transitional interiors.
  • Measures 14-inch width by 6-1/2-inch height.
  • Uses two candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$231.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Down
Light Source Incandescent - Medium Base
Mount location ceiling
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247241828
Warranty Length 1-year Limited Warranty

Dimensions

Height 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.84 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads