text.skipToContent text.skipToNavigation

Austelle Four-Light Antique Bronze Chandelier

by Progress Lighting 

Collection Name:  Austelle

Catalog ID: P400204-020

Your home will exude comfort and sophistication with the graceful Austelle Collection's Four-Light Antique Bronze Chandelier. A breathtaking mesh shade takes center stage as light sockets with curved arms coated in a handsome antique bronze finish peek from within the rustic mesh shade's embrace. Decorative wooden beads string down from the center column to add a pinch of chic flair.

  • Breathtaking mesh shade takes center stage in this light fixture's perfect display of rustic elegance.
  • Light sockets with curved arms coated in a handsome antique bronze finish peek from within the rustic mesh shade's embrace
  • Decorative wooden beads string down from the center column to add a pinch of chic flair.
  • Ideal for any foyer, dining room, or kitchen.
  • A graceful choice for bohemian, coastal, modern, or transitional interiors.
  • Measures 18-inch width by 17-1/8-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED, or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$418.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247241804
Warranty Length 1-year Limited Warranty

Dimensions

Height 17.125 in
Length - Installed 93 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.55 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads