text.skipToContent text.skipToNavigation

Ballinger Collection Black One-Light Pendant

by Progress Lighting 

Collection Name:  Ballinger

Catalog ID: P500220-031

Create an alluring rustic space that is overflowing with charm with this pendant. Take in the fine craftsmanship on display as your eyes trace the open-cage matte black frame. Inside the industrial cage peeks a simple light base ready to help provide generous illumination.

  • Create an alluring rustic space that is overflowing with charm with this pendant.
  • Take in the fine craftsmanship on display as your eyes trace the open-cage matte black frame.
  • Inside the industrial cage peeks a simple light base ready to help provide generous illumination.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for rustic, farmhouse, vintage electric, or bohemian settings.
  • Measures 12-1/2-inch width by 18-1/2-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$198.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247236701
Warranty Length 1-year Limited Warranty

Dimensions

Height 18.5 in
Length - Installed 85.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.51 lb
Width 12.5 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads