text.skipToContent text.skipToNavigation

Bonn Collection Four-Light Galvanized Pendant

by Progress Lighting 

Collection Name:  Bonn

Catalog ID: P500224-141

The Bonn Collection Four-Light Galvanized Pendant personifies an industrial vintage vibe sure to create an unforgettable lighting experience. Smooth metal bars coated in a beautiful galvanized finish curve to form a simple, open-cage light fixture. From the bottom of the sleek center stem, light bases appear to gracefully drip down and give an extra touch of refined visual interest with their varying lengths.

  • From the bottom of the sleek center column, light bases appear to gracefully drip down and provide an extra touch of refined visual interest with their varying lengths.
  • Smooth metal bars curve to form a simple, open-cage design.
  • The pendant is coated in a gorgeous galvanized finish.
  • Ideal for any foyer, dining room, or kitchen.
  • A great vintage choice for urban industrial, vintage, electric, farmhouse, and rustic interiors.
  • Measures 14-1/2-inch width by 22-7/8-inch height.
  • Uses four medium base bulbs or vintage T10 bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$286.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type A Lamp
Lamp Type Actual A Lamp
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247241729
Warranty Length 1-year Limited Warranty

Dimensions

Height 22.875 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.72 lb
Width 14.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Bonn

Installation/Instruction Manual (IOM)