text.skipToContent text.skipToNavigation

Bonn Collection One-Light Black Mini-Pendant

by Progress Lighting 

Collection Name:  Bonn

Catalog ID: P500223-031

The Bonn Collection One-Light Black Mini-Pendant personifies an industrial vintage vibe sure to create an unforgettable lighting experience. Smooth metal bars coated in a beautiful matte black finish curve to form a simple, open-cage light fixture. From the bottom of the sleek center stem, a single light base appears to drop and gives an extra touch of refined visual interest.

  • From the bottom of the sleek center column, a light base appears to gracefully drip down and provides an extra touch of refined visual interest.
  • Smooth metal bars curve to form a simple, open-cage design.
  • The mini-pendant is coated in a beautiful matte black finish for a classic look.
  • Ideal for any foyer, dining room, or kitchen.
  • A great vintage choice for urban industrial, vintage, electric, farmhouse, and rustic interiors.
  • Measures 7-inch width by 14-7/8-inch height.
  • Uses one medium base bulb or vintage T10 bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$198.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type A Lamp
Lamp Type Actual A Lamp
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247241736
Warranty Length 1-year Limited Warranty

Dimensions

Height 14.875 in
Length - Installed 81 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 2.42 lb
Width 7 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Bonn

Installation/Instruction Manual (IOM)