text.skipToContent text.skipToNavigation

Bowman Collection Black Five-Light Chandelier

by Progress Lighting 

Collection Name:  Bowman

Catalog ID: P400194-031

Beautiful lighting will appeal to both your classic taste and your artistic spirit with this chandelier. Wandering eyes will focus on clear, chiseled glass shades as they offer an air of refinery. Handsome light bases with dainty, sophisticated curved arms support elegant light bases. The frame is coated in a classic black finish to complete the versatile, eye-catching design.

  • Wandering eyes will focus on clear, chiseled glass shades as they offer an air of refinery.
  • The frame is coated in a classic black finish to complete the versatile, eye-catching design.
  • Handsome light bases with dainty, sophisticated curved arms support elegant light bases.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 26-inch width by 23-1/4-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$341.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Glass Clear Chiseled
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247237401
Warranty Length 1-year Limited Warranty

Dimensions

Height 23.25 in
Length - Installed 98.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.48 lb
Width 26 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Bowman

Installation/Instruction Manual (IOM)