text.skipToContent text.skipToNavigation

Briarwood Collection One-Light Cerused Black Oak/Black Farmhouse Wall Sconce Light

By Progress Lighting 

Collection Name:  Briarwood

Catalog ID: P710012-031

By Progress Lighting
$85.10 USD
Collection Name:  Briarwood
Catalog ID:  P710012-031
Create a rustic atmosphere with a wall sconce from the Briarwood Collection. A light source exudes a comforting country glow through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. The faux wood frame is coated in a cerused black oak finish accented by a textured black wall plate. Compatible with dimmable bulbs.
  • Ideal for a dining room, great room, or bedroom
  • Perfect for farmhouse style settings
  • Beautiful cerused black oak finish with textured black accents
  • Incorporate vintage-style bulbs for authentic rustic character
  • Includes mounting hardware for quick and simple installation.
  • Use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 12-inch height by 6-7/8-inch length by 6-inch width (extends from wall)
  • Certifications: cULus Dry Location Listed
  • Pairs with the Tilley and Hemsworth collections by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Sconces
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fire Resistance No
Fixture Type Wall Sconce
Lamp Included No
Lamp Shape A19
Lamp Type A Lamp
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle Farmhouse
Light Distribution Ambient
Mount location wall vertical
Mounting Type Wall Vertical
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush Mount Cage
UPC 785247260775
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.875 in x 6 in x 12 in
Height 12 in
Height to Center 4 in
Length 6.875 in
Note Weight of fixture exceeds NEC limits No
Weight 1.95 lb
Width 6 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resource Links

Instruction Sheet Number 93076406

Resources and Downloads